??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.2665 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.2665 Support Leg
BESTNR
Ref. No.
22593.2665
MAT
Material
Stainless steel
ROT
°
D1
80 mm
D2
Thread
M8
L1
26 mm
H2
8 mm
T
2.0 mm
SW1
14 mm
G
Weight
155 g
Embedded user actions